IESNA:LM-63-2002
[TEST]P1380131
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2A-850-U-T2
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 58W 80CRI 5000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (52) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.48A 58.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_THDi]9.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7746.1
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 58.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
1155.3 1208.9 1283.2 1290.2 1297.1 1281.5 1227.9 1155.3 1148.3 1207.1 1288.4 1404.3 1565.1 1746.7 1942.1 2118.6 2269.0 2407.4 
2576.9 2742.9 2898.5 2941.8 2799.9 2552.6 2004.4 1074.0 674.5 492.9 366.6 268.1 188.5 141.8 103.8 55.3 17.3 3.5 0.0 
1155.3 1227.9 1283.2 1304.0 1309.2 1295.3 1240.0 1162.2 1155.3 1214.1 1302.3 1402.6 1573.8 1743.3 1938.7 2134.1 2296.7 2426.4 
2597.6 2763.6 2917.5 2966.0 2841.5 2559.6 1968.1 1077.4 700.4 499.8 370.1 269.8 192.0 143.5 109.0 62.3 17.3 3.5 0.0 
1155.3 1227.9 1286.7 1312.6 1309.2 1300.5 1260.8 1196.8 1165.6 1214.1 1286.7 1388.7 1542.7 1705.2 1926.6 2170.4 2331.3 2422.9 
2589.0 2758.4 2927.9 3036.9 2993.6 2737.7 2256.9 1316.1 835.3 613.9 451.4 313.0 223.1 164.3 119.3 79.6 19.0 3.5 0.0 
1155.3 1219.2 1278.0 1312.6 1323.0 1328.2 1302.3 1250.4 1205.4 1219.2 1274.6 1352.4 1466.6 1632.6 1802.1 1969.8 2149.7 2312.2 
2483.5 2661.6 2867.4 3059.4 3107.8 2969.4 2649.5 1803.8 1051.5 771.3 581.1 427.2 295.7 209.3 131.4 79.6 24.2 3.5 0.0 
1155.3 1215.8 1283.2 1323.0 1345.5 1359.3 1357.6 1326.5 1293.6 1274.6 1293.6 1347.2 1432.0 1547.8 1691.4 1852.2 2002.7 2186.0 
2357.2 2540.5 2761.9 3012.7 3246.1 3298.0 3111.2 2576.9 1559.9 894.1 652.0 513.6 345.9 235.2 157.4 91.7 36.3 5.2 0.0 
1155.3 1214.1 1276.3 1324.7 1362.8 1392.2 1407.8 1411.2 1399.1 1388.7 1395.6 1416.4 1463.1 1539.2 1644.7 1783.0 1943.9 2120.3 
2298.4 2492.1 2710.0 2950.4 3253.1 3592.0 3726.9 3595.5 2857.0 1675.8 785.2 466.9 325.1 212.7 136.6 81.3 36.3 6.9 0.0 
1155.3 1202.0 1259.0 1316.1 1368.0 1416.4 1454.5 1492.5 1516.7 1540.9 1554.8 1592.8 1644.7 1693.1 1770.9 1871.2 2004.4 2172.2 
2391.8 2620.1 2843.2 3047.3 3260.0 3626.6 4211.2 4712.7 4743.8 3818.6 2433.3 1143.2 435.8 245.6 138.4 72.6 36.3 10.4 
0.0 
1155.3 1188.1 1241.7 1297.1 1361.1 1419.9 1480.4 1542.7 1613.6 1689.7 1776.1 1843.6 1898.9 1957.7 2025.2 2137.6 2320.9 
2511.1 2734.2 2997.1 3244.4 3481.3 3711.4 3979.4 4394.5 5013.6 5836.8 5847.2 5060.3 3645.6 2279.4 1065.3 299.2 
133.2 45.0 13.8 0.0 
1155.3 1182.9 1221.0 1271.1 1319.6 1393.9 1451.0 1535.7 1632.6 1732.9 1860.9 1983.7 2113.4 2262.1 2435.0 2656.4 2893.3 
3199.4 3490.0 3770.2 4041.7 4275.2 4479.2 4678.1 4925.4 5286.9 5859.3 6272.6 6058.2 5260.9 3777.1 1349.0 325.1 
140.1 46.7 15.6 0.0 
1155.3 1174.3 1205.4 1246.9 1302.3 1362.8 1428.5 1506.3 1587.6 1694.8 1814.2 1935.2 2073.6 2211.9 2393.5 2595.9 2857.0 
3173.5 3493.4 3816.9 4147.2 4432.5 4690.2 4941.0 5243.6 5636.2 6206.9 6608.2 6224.2 5556.7 3744.2 1217.5 285.4 
131.4 46.7 17.3 0.0 
1155.3 1169.1 1198.5 1234.8 1278.0 1326.5 1378.4 1447.5 1515.0 1601.5 1698.3 1798.6 1893.7 2013.1 2153.1 2322.6 2526.7 2777.5 
3014.4 3272.1 3517.7 3754.6 3970.8 4185.2 4442.9 4825.1 5304.2 5508.2 4998.1 4496.5 3140.6 991.0 256.0 114.1 
39.8 17.3 0.0 
1155.3 1165.6 1188.1 1210.6 1248.6 1278.0 1319.6 1368.0 1428.5 1487.3 1547.8 1613.6 1682.7 1739.8 1826.3 1911.0 2042.5 2186.0 
2350.3 2521.5 2656.4 2817.2 2986.7 3156.2 3415.6 3751.1 4228.5 4320.1 3759.8 3337.8 2405.6 892.4 214.4 93.4 
34.6 15.6 0.0 
1155.3 1153.5 1169.1 1184.7 1207.1 1233.1 1252.1 1274.6 1293.6 1310.9 1328.2 1329.9 1312.6 1286.7 1250.4 1219.2 1200.2 1198.5 1222.7 
1281.5 1362.8 1444.1 1528.8 1636.0 1790.0 2045.9 2289.8 2045.9 1461.4 1255.6 940.8 392.6 138.4 67.4 29.4 15.6 0.0 
1155.3 1141.4 1131.0 1127.6 1122.4 1108.6 1080.9 1039.4 992.7 932.2 876.8 821.5 776.5 743.7 710.8 697.0 679.7 672.7 672.7 
676.2 686.6 679.7 652.0 605.3 537.9 449.7 368.4 306.1 257.7 216.2 174.7 129.7 95.1 62.3 29.4 12.1 0.0 
1155.3 1120.7 1094.7 1063.6 1030.7 989.2 940.8 895.8 852.6 821.5 797.3 778.2 760.9 740.2 726.4 709.1 697.0 684.9 667.6 
643.3 612.2 574.2 522.3 477.3 430.6 387.4 345.9 302.7 261.1 223.1 183.3 138.4 93.4 62.3 31.1 10.4 0.0 
1155.3 1110.3 1061.9 1016.9 965.0 925.2 894.1 868.2 850.9 831.9 818.0 802.5 785.2 766.1 748.8 729.8 714.3 697.0 674.5 
641.6 605.3 565.5 529.2 503.3 477.3 441.0 394.3 342.4 299.2 250.8 202.3 152.2 107.2 65.7 31.1 8.6 0.0 
1155.3 1094.7 1032.5 980.6 933.9 908.0 894.1 883.7 883.7 873.4 859.5 838.8 814.6 792.1 760.9 740.2 716.0 693.5 664.1 
638.2 617.4 596.7 570.7 555.1 522.3 482.5 434.1 387.4 339.0 287.1 223.1 181.6 136.6 89.9 41.5 8.6 0.0 
1155.3 1080.9 1010.0 949.5 920.1 909.7 911.4 920.1 914.9 902.8 883.7 852.6 824.9 792.1 764.4 729.8 697.0 665.8 648.5 
631.2 605.3 584.5 567.3 541.3 499.8 480.8 454.8 427.2 382.2 313.0 271.5 219.6 174.7 115.9 62.3 10.4 0.0 
1155.3 1074.0 992.7 939.1 916.6 918.3 930.4 939.1 942.5 932.2 895.8 856.1 814.6 773.1 736.7 702.1 676.2 665.8 645.1 
619.1 584.5 555.1 534.4 501.5 487.7 466.9 442.7 418.5 361.5 319.9 283.6 245.6 193.7 136.6 72.6 6.9 0.0 
1155.3 1068.8 982.3 935.6 918.3 932.2 944.3 963.3 961.6 940.8 897.6 849.2 790.3 736.7 697.0 676.2 679.7 671.0 633.0 
582.8 543.0 524.0 496.3 475.6 460.0 442.7 418.5 380.5 330.3 297.5 262.9 230.0 178.1 133.2 65.7 5.2 0.0 
1155.3 1067.1 973.7 927.0 920.1 930.4 952.9 968.5 966.8 946.0 894.1 824.9 755.8 702.1 664.1 648.5 664.1 641.6 589.7 
546.5 508.5 503.3 468.7 456.6 444.5 425.4 399.5 356.3 316.5 285.4 250.8 238.7 169.5 110.7 57.1 3.5 0.0 
1155.3 1067.1 973.7 921.8 920.1 927.0 947.7 965.0 970.2 947.7 894.1 818.0 752.3 700.4 660.6 648.5 662.4 634.7 588.0 
541.3 503.3 498.1 465.2 453.1 435.8 420.3 397.8 352.8 314.8 280.2 242.1 214.4 147.0 105.5 55.3 3.5 0.0 
